Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
2SL-P/Z/WUDPK/CI - Swivel castor
Bill of material
2SL 50 Z
ORDERNO
Article-number
2SL 50 Z
WDAB
Wheel-Ø A x width B
50x14+14 mm
LC
Load capacity
160 kg
H
Overall height H
64 mm
TP
Dimension of top plate
95 mm
HS
Hole spacing
36x36 mm
HD
Hole-Ø
6.8 mm
SR
Swivel radius
50 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices